3 Phase High Power
From effortless installation to industry-leading innovation, explore how our 3 Phase High Power UPS facility can harness its exceptional performance.
1200kW-1600kW 480V - From effortless installation to industry-leading innovation, explore how our 3 Phase High Power UPS facility can harness its exceptional performance.
Providing industry-leading reliability, efficiency, clean input performance and unity power factor at the output with the ability to scale from 40kW to 150kW vertically.
Providing world-class energy efficiency up to 97% in double conversion mode and 99% in eBoost operating mode across the operating load range.
A transformerless UPS design for the 60Hz world regions, up to 98% efficient. Suitable for IT, Telecom and Critical Process applications.
DPA 60 UL, an energy-efficient modular UPS (uninterruptible power supplies) uses a 20 kW power module for power ratings from 20 to 60 kW at 208V with internal batteries.
Modular decentralized parallel architecture for small to mid-sized data centers from 20 kW to 600 kW at 208V.
Modular UPS for medium-sized and large data centers from 100 kW to 500 kW at 480V. Parallel up to 6 x 500kW for total of 3 MW.
Lithium-ion 34.6 kWh-parallel up to 5 MW. UL Listed, reliable, lightweight and compact UPS energy storage for critical applications
100-125 VAC double-conversion online UPS that guarantees clean, reliable power for your critical single-phase applications. Rotating LCD (horizontal/ Vertical), compact size…
Incorporates modular battery packs and power supplies. Ideal for expansion and retrofit installations. For small-medium data networks, telecom, and server racks. (120 - 240V)
Incorporates modular battery packs and power supplies. Ideal for expansion and retrofit installations. For small-medium data networks, telecom, and server racks. (120 - 240V)
Industrial UPS
From 10 kVA to 3 MVA - Input voltage range from 220V to 600V
ABB's Cyberex® PowerBuilt™ Industrial UPS is a true online double-conversion industrial UPS designed to support the continuing demand from downstream refining and…
Designed for commercial and industrial applications, ABB’s PCS100 industrial UPS has power ratings from 150 kVA to 3 MVA.
Medium Voltage UPS
Complete power protection for medium voltage
The next generation of medium voltage UPS intended for multi-megawatt power protection. Based on the revolutionary ZISC architecture, the PCS120 MV UPS introduces a flexible…
TLE UPS and Flywheel System